CAD model selection
349800
Company
dk Fixturing systems
Description
Clamping elements - -
Bill of material
349800
BEST
Order No.
349800
NUTEN
Slots
T-slot 5 mm
LUMFANG
Scope of delivery
One set of two clamps
B
width
16 mm
L
Length
50 mm
L1
Distance
28.2 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D