CAD model selection
352150
Company
dk Fixturing systems
Description
Column cross connector D 12 and M 10 - -
Bill of material
352150
BEST
Order No.
352150
BS1
Description
Connector for Ø12 and M10 columns
B
Breie
24 mm
H
Height
25 mm
L
Length
38 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D