CAD model selection
356600
Company
dk Fixturing systems
Description
Adapter for support pins - -
Bill of material
356600
BEST
Order No.
356600
H
height
20 mm
M
Female thread
- mm
M1
Male thread
M 5 mm
SW
width across flats
mm
L1
Length
6.5 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D