CAD model selection
359900
Company
dk Fixturing systems
Description
Cuboid inverted V-block pairs - -
Bill of material
359900
BEST
Order No.
359900
AUFLSP
Support point
120° °
B
Width
25 mm
H
height
25 mm
L
Length
50 mm
M
thread
M 6 mm
M1
thread
M 5 mm
GEW
Weight
0,08 kg
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.