CAD model selection
361600
Company
dk Fixturing systems
Description
Cuboid plates - -
Bill of material
361600
BEST
Order No.
361600
L
Length
200 mm
B
Width
300 mm
H
height
25 mm
M
thread
M 6 mm
M1
thread
M 5 mm
GEW
Weight
3,6 kg
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.