CAD model selection
363300
Company
dk Fixturing systems
Description
Column and plate connector - -
Bill of material
363300
BEST
Order No.
363300
B
Width
25 mm
H
height
12 mm
L
Length
100 mm
BS
Description
Infortext
Preview - Generation
Preview
Quotation
3D
2D