CAD model selection
363600
Company
dk Fixturing systems
Description
Column connector, swivelling - -
Bill of material
363600
BEST
Order No.
363600
AUSF
version
swivelling
B
Width
25 mm
H
height
8 mm
L
Length
57.5 mm
BS
Description
Infortext
Preview - Generation
Preview
Quotation
3D
2D