CAD model selection
364800
Company
dk Fixturing systems
Description
Cuboid columns - -
Bill of material
364800
BEST
Order No.
364800
B
Width
25 mm
H
height
25 mm
L
Length
500 mm
M
thread
M 6 mm
M1
thread
M 5 mm
GEW
Weight
0,68 kg
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.