CAD model selection
366300
Company
dk Fixturing systems
Description
T-slot / Quader adapter - -
Bill of material
366300
BEST
Order No.
366300
L
Length
56 mm
B
Width
25 mm
H
height
35 mm
GEW
Weight
0.090 kg
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D