CAD model selection
368920
Company
dk Fixturing systems
Description
Columns with screw - -
Bill of material
368920
BEST
Order No.
368920
SAEULE
Column Ø
12 mm
L
Length
200 mm
L1
Length
11.5 mm
M
Thread
M 8 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.