CAD model selection
369200
Company
dk Fixturing systems
Description
Thread adapter with extension element - -
Bill of material
369200
BEST
Order No.
369200
M
Gewinde unten
M 5 mm
M1
Gewinde oben
M 8 mm
L
Length
28.0 mm
L1
Length
9.0 mm
SW
width across flats
17 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.