CAD model selection
394020
Company
dk Fixturing systems
Description
dk0437 - -
Bill of material
394020
BEST
Order No.
394020
B
width
80 mm
H
height
38 mm
L
Length
300 mm
Preview - Generation
Preview
Quotation
3D
2D