CAD model selection
396010
Company
dk Fixturing systems
Description
NADELFIX 5 Midi - -
Bill of material
396010
BEST
Order No.
396010
SSTELLE
Interface fitted
SWA 39 mm
STIFTD
Pin -Ø
5 mm
AFL
Support surface
55 x 48 mm
G
total height
80 mm
FWEG
Spring travel
max. 12 mm
B
width
81 mm
B1
width
55 mm
H
height
85.8 mm
L
Length
72 mm
L1
Length
48 mm
BS
Description
Infotext
INFO
Technical Information
Info
Preview - Generation
Preview
Quotation
3D
Dimension
2D