CAD model selection
396020
Company
dk Fixturing systems
Description
NADELFIX 5 Maxi - -
Bill of material
396020
BEST
Order No.
396020
SSTELLE
Interface fitted
SWA 39 mm
STIFTD
Pin -Ø
5 mm
AFL
Support surface
95 x 83 mm
G
total height
90 mm
FWEG
Spring travel
max. 12 mm
B
width
125 mm
B1
width
95 mm
H
height
95.8 mm
L
Length
110 mm
L1
Length
83 mm
BS
Description
Infotext
INFO
Technical Information
Info
Preview - Generation
Preview
Quotation
3D
Dimension
2D