CAD model selection
397017
Company
dk Fixturing systems
Description
Base rails M 10 XL - -
Bill of material
397017
BEST
Order No.
397017
AUSF
Version
Screw with washer M 12
NUTB
Slot width
0.0 mm
NUTEN
Slots
0 mm
VERSTELL
Adjustment range
0 mm
B
Width
0 mm
B1
Width
- mm
B2
Width
- mm
H
Height
0 mm
L
Length
20 mm
M
thread
M 12 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.