CAD model selection
440020
Company
dk Fixturing systems
Description
Precision three-jaw chuck 65 mm for XRAY elements - -
Bill of material
440020
BEST
Order No.
440020
BESCHR
Description
Effective span depending on intermediate clamping elements
B
width
60 mm
D
diameter
64 mm
H
height
54.4 mm
H1
height
48 mm
L
Length
60 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D