CAD model selection
440030
Company
dk Fixturing systems
Description
Precision vice 50 mm for XRAY elements - -
Bill of material
440030
BEST
Order No.
440030
SPANNW
Jaw width
BESCHR
Description
Wingspan 35 or 75 mm (with extension)
B
width
50 mm
H
height
38 mm
L
Length
65 mm
BS
Description
Informationtext
Preview - Generation
Preview
Quotation
3D
2D