CAD model selection
440060
Company
dk Fixturing systems
Description
Flat clamp intermediate element XRAY1 SP straight offset, 100 mm - -
Bill of material
440060
BEST
Order No.
440060
BESCHR
Description
Straight jaws with step, pointed seating ledges clamping width extension 20 mm per jaw
B
width
16 mm
B1
Distance
3 mm
B2
Distance
19 mm
H
height
4 mm
L
Distance
100 mm
L1
Distance
90 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.