CAD model selection
440070
Company
dk Fixturing systems
Description
Flat clamp intermediate element straight XRAY1 for XRS, 100 mm - -
Bill of material
440070
BEST
Order No.
440070
BESCHR
Description
Form foam element XRS, push-on and infinitely adjustable, clamping width extension 20 mm per jaw
B
width
16 mm
B1
width
19 mm
H
height
4 mm
L
Length
100 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.