CAD model selection
440100
Company
dk Fixturing systems
Description
Pikospanner XRAY4 for XRS without SWA39 for 3D tripod holder - -
Bill of material
440100
BEST
Order No.
440100
BESCHR
Description
spring-loaded small parts clamp incl. CT moulded foam attachment; Attachment with asymmetrical opening for the adjustment of 3 spans 0-2.5 mm, 2.5 – 5 mm and 5 – 7.5 mm; customer-specific foam inserts can be attached; can be mounted on holder 440105 height-adjustable and tiltable
B
width
19.5 mm
H
height
55 mm
L
Length
26.2 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D